High-Speed USB2.0/Mobile High-Definition Link (MHL™) with Negative Swing Audio

Favorite

Overview

The FSA3230 is a bi-directional, low-power, high-speed, 3:1, USB2.0, MHL™ and audio switch. Configured as a double-pole, triple-throw (DP3T) switch, it is optimized for switching between high- or full-speed USB, Mobile High-Definition Link sources (per MHL Rev. 2.0 specification) and negative swing capable audio. A Single-Pole, Double-Throw (SPDT) switch is provided for ID. This ID switch provides path to support On-The-Go (OTG) communication for the USB Path OR CBUS for the MHL Path.
The FSA3230 contains special circuitry on the switch I/O pins, for applications where the VCC supply is powered off (VCC=0), that allows the device to withstand an over-voltage condition. This switch is designed to minimize current consumption even when the control voltage applied to the control pins is lower than the supply voltage (VCC). This is especially valuable in mobile applications, such as cell phones; allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, digital cameras, and notebook computers.

  • Mobile Handsets
  • PMP/MP3 Players
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • Storage & Peripherals
  • Consumer Appliances
  • Low On Capacitance: 6 pF / 6 pF MHL / USB (Typical)
  • Low Power Consumption: 30 μA Maximum
  • Supports MHL Rev. 2.0
  • MHL Data Rate: 4.0 Gbps
  • Audio Swing: -1.5 V to +1.5 V (Typical)
  • VBUS Powers Device with No VCC
  • Packaged in 16-Lead UMLP (1.8 x 2.6 mm)
  • Over-Voltage Tolerance (OVT) on all USB Ports, Up to 5.25 V without External Components

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :