High-Speed 4:1 USB2.0 / Mobile High-Definition Link (MHL™) / Audio / UART Switch

Overview

The FSA3041 is a bi-directional, low-power, high-speed, 4:1, USB2.0, MHL™, UART, and audio switch. Configured as a Double-Pole, Four-Throw (DP4T) switch; it is optimized for switching between high- or full-speed USB, Mobile High-Definition Link sources (MHL Rev. 2.0 specification), UART, and negative-swing capable audio. In addition, either USB 2.0 path can be used as a UART path.
The FSA3041 contains circuitry on the switch I/O pins, for applications where the VCC supply is powered off (VCC = 0 V), that allows the device to withstand an over-voltage condition. This switch is designed to minimize current consumption even when the control voltage applied to the control pins is lower than the supply voltage (VCC). This is especially valuable in mobile applications, such as cell phones, allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, digital cameras, and notebook computers.

  • Mobile Handsets
  • PMP/MP3 Players
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • Storage & Peripherals
  • Consumer Appliances

  • Low On Capacitance: 4.2 pF / 7.5 pF MHL / USB (Typical)
  • Low Power Consumption: 30μA Maximum
  • Supports MHL Rev. 2.0
  • Passes 1080p/60fps (3G bps) MHL Data Eye Diagram Mask Compliance
  • MHL data rate: 3.8 Gbps
  • LINOUT Swing: -1.5 V to +3.0 V
  • Packaged in 16-Lead UMLP (1.8 x 2.6 mm)
  • IEC 610002-4 Level-4 ESD Tolerance
  • Over-Voltage Tolerance (OVT) on all USB Ports Up to 5.25 V without External Components

Tools and Resources

Product services, tools and other useful resources related to FSA3041

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.