Low Voltage Dual-SPDT (0.4 Ohm) Analog Switches w/Negative Swing Audio Capability

Overview

The FSA2271T is a high-performance, dual - single pole double throw (SPDT) analog switch with negative swing audio capability. It features ultra-low RON of 0.4Ω (typical) at 3.0V VCC. The FSA2271T operates over a wide VCC range of 1.65V to 4.3V and is fabricated with sub-micron CMOS technology to achieve fast switching speeds. Designed for break-before-make operation, the FSA2271T select input is TTL level compatible. The FSA2271T features very low quiescent current, even when the control voltage is lower than the VCC supply. This feature is optimized for the mobile handset applications, allowing direct interface with baseband processor general-purpose I/Os with minimal battery consumption. The FSA2271T includes termination resistors that improve noise immunity during overshoot excursions, “pop-minimization,” or off-isolation coupling.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • 0.4Ω Typical On Resistance for +3.0V Supply
  • 0.25Ω Maximum RON Flatness for +3.0V Supply
  • -3db Bandwidth: > 50MHz
  • Low ICCT Current Over Expanded Control Input Range
  • Packaged in 10-Lead UMLP
  • Power-off Protection on Common Ports
  • Broad VCC Operating Range: 1.65 to 4.3V
  • Noise Immunity Termination Resistors
  • ESD JEDEC: JESD22-A114 Human Body Model:
  • Power to GND: 16KV
  • I/O to GND: 15kV
  • All other Pins: 9kV
  • ESD JEDEC: JESD22-A101 Charged Device Model:
  • CDM: 2kV

Tools and Resources

Product services, tools and other useful resources related to FSA2271T

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.