DP3T USB Type C Audio and UART Analog Switch with OVP

Active, Not Rec

Overview

FSA1153 is a bi−directional, low power consumption, high speed USB 2.0 Type−C, Audio and UART analog switch with overvoltage protection function. Configured as a ouble−Pole, Triple Throw (DP3T) switch. FSA1153 protection function is to protect the Type−C USB 2.0 port pins from getting damage by high voltage; it provides receptacle side OVP function on USB 2.0 data pins, it will turn off the relative switch once the voltage level on DN_L or DP_R is over the OV threshold, it can withstand up to 20.5 V. The device will be damaged once the voltage on DN_L or DP_R is over 20.5 V.

  • Mobile

  • Smartphones
  • Tablets
  • Notebook PCs
  • Media Player

  • DP3T USB Type C Audio and UART Analog Switch
  • DP3T USB Type C Audio and UART Analog Switch
  • VDD: 2.7V to 5.5V
  • ICC: 30µA Typical
  • USB Switch 3dB Bandwidth (Sdd21): 1GHz
  • Audio Switch Negative Rail Capability: −3V to +3V
  • Audio Path RON = 1Ω(Typ.) at 3.3V
  • Audio Path THD+N = −110dB; 1 VRMS, 32ΩLoad; f = 20Hz-20kHz with A-Weighted Filter
  • UART Switch RON: 5Ω (Typ.) at 3.3V
  • UART Signal Range: 0-4.4V
  • Slow Turn On Function on MIC and AGND Switch
  • High Power Supply Ripple Rejection
  • 20.5V Overvoltage Protection on DN_L/DP_R
  • 20.5V Surge Protection on DN_L/DP_R (IEC61000−4−5)
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FSA1153

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.