Analog Switch, Dual DPDT, Single Supply, Low Voltage

Obsolete

Overview

The NLAS9431 ia an advanced CMOS double pole-double throw (DPDT) analog switch fabricated with silicon gate CMOS technology. It achieves hgih speed propagation delays and low ON resistance while maintaining CMOS low power dissipation.

This DPDT controls analog and digital voltages that may vary across the full power-supply range from VCC to GND.

The NLAS9431 can also be used as a quad 2-to-1 multiplexer/demultiplexer analog switch with two select pins that each controls two multiplexer/demultiplexers.

  • Cell Phones
  • MP3 Players

  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 A (Max) at TA = 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA

Tools and Resources

Product services, tools and other useful resources related to NLAS9431

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS9431MTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

2

4

DPDT

8

30

2

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.