2:1 Gigabit Ethernet LAN Switch with Power-down Feature

Obsolete

Overview

The NCN7201 is an 8-channel, bidirectional Ethernet switch featuring a power shutdown feature with minimal current consumption. The NCN7201 is an upgraded version of the NCN7200, offering improved performance on the data lines while still maintaining backwards compatibility. This switch is compatible with 10/100/1000 Base-T Ethernet standards, providing high bandwidth and low return loss. Three additional lines are provided for status indicator LEDs that switch. ESD protection is built into the switch. This device can be used to route signals between a single Ethernet transceiver and an RJ45 connector and a docking station. The NCN7201 comes in a 42-pin WQFN package (3.5 mm x 9 mm, 0.5 mm pitch).

  • Signal Routing for 10BASE-T
  • Signal Routing for 100BASE-TX
  • Signal Routing for 1000BASE-T (Gigabit Ethernet)

  • Desktop Computers
  • Laptops
  • Routers and switches

  • Power-down Feature
  • Three extra channels facilitate LED switching
  • ESD Performance: 8 kV Human Body Model
  • Fully Specified for Power Supply Range: 3 V to 3.6 V
  • Insertion loss of 2.7 dB at 1 GHz

Tools and Resources

Product services, tools and other useful resources related to NCN7201

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN7201MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-42

1

260

REEL

2000

N

11

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.