USB Accessory Detection Switch with Integrated Linear Battery Charger

Obsolete

Overview

The FSA9591 is a USB accessory detection switch with an integrated lithium ion (Li+) linear battery charger. The FSA9591 is capable of detecting factory test modes, car kit type 1 and travel adapter charger, USB data port, and USB chargers. Compliant with the USB battery charging rev. 1.1 specification, the FSA9591 can detect USB Standard Downstream Ports (SDP), Dedicated Charging Ports (DCP), and Charging Downstream Ports (CDP).
The integrated linear charger uses constant current, constant voltage, and thermal control loops to charge Li+ batteries and provide protection. The FSA9591 also includes two programmable LDOs, capable of supplying 300 mA each, for powering other devices in mobile phones. Battery presence detection via DETBAT_N and charging current sensing through VICHG are also provided. VBUS_IN pin can tolerate up to 28 V.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • null
  • Charger Type: Linear Charger with up to 950 mA Charging Current
  • Switch Type: USB, UART
  • Switch Mechanism: Automatic Switching with Available Interrupt
  • Accessory Detection:
  • USB Data Cable
  • UART Serial Link
  • Charger Detection (CDP, DCP)
  • Factory-Mode Cables
  • TTY Converter
  • USB: FS and HS 2.0 Compliant
  • UART: RXD & TXD
  • ESD: 15 kV IEC 61000-4-2 Air Gap
  • Package: 30-Lead WLCSP (2.38 mm x 1.98 mm x 0.625 mm, 0.4 mm Pitch)

Tools and Resources

Product services, tools and other useful resources related to FSA9591

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA9591UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-30

1

260

REEL

3000

N

2

2

DPDT

65

19

2.7

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.