feedback
Rate this webpage
Need
Support?

NSVF4015SG4: RF Transistor for Low Noise Amplifier

Datasheet: RF Transistor for Low Noise Amplifier 12 V, 100 mA, fT = 10 GHz typ.
Rev. 0 (155kB)
Product Overview
»View Material Composition
» Product Change Notification
This RF transistor is designed for low noise amplifier applications. MCPH package is suitable for use under high temperature environment because it has superior heat radiation characteristics. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.
Features   Benefits
     
  • Low-noise use : NF = 1.2 dB typ. (f = 1 GHz)
 
  • Realize the clear signal amplification
  • High cut-off frequency : fT = 10 GHz typ. (VCE = 5 V)
 
  • Aveirable for high frequency application
  • High gain : |S21e|2 = 17 dB typ. (f = 1 GHz)
 
  • Useful for the reception of the small signal
  • MCPH4 package is pin-compatible with SC-82FL
 
  • Reduce PCB mount area
  • AEC-Q101 qualified and PPAP capable
 
  • Suitable for automotive application
  • Pb-Free, Halogen Free and RoHS compliance
 
  • Environmental consideration
Applications   End Products
  • Low Noise Amplifier
  • RF Amplifier
 
  • Digital Radio Systems
  • TVs
  • FM Radio Systems
  • UHF Applications
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSVF4015SG4T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSVF4015SG4 SC-82FL / MCPH-4 419AR 1 260 Tape and Reel 3000 $0.1733
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
IC Continuous (A)
VCEO(sus) Min (V)
hFE Min
hFE Max
PTM Max (W)
fT Min (MHz)
NF Typ. (dB)
|S21e| 2 Typ. (dB)
Package Type
NSVF4015SG4T1G  
 $0.1733 
Pb
A
H
P
 Active   
NPN
0.1
12
60
150
0.45
8000
1.2
17
SC-82FL / MCPH-4
Case Outlines
419AR   
Packages
NSVF4015SG4: RF Transistor for Low Noise Amplifier
Previously Viewed Products
Clear List

Featured Video
What is Industrial Rangefinding?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.