feedback
Rate this webpage
Need
Support?

NVTFS5C454NL: Single N-Channel Power MOSFET 40V, 85A, 4.0mΩ

Datasheet: MOSFET — Power, Single N-Channel 40 V, 4.0 mΩ, 85 A
Rev. 4 (117kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (3x3 mm)
 
  • Compact Design
  • Low On-Resistance
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • NVTFS5C454NLWF − Wettable Flanks Product
 
  • Enhanced Optial Inspecition
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications   End Products
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7544VTFS5C466GEVB Active
Pb-free
NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVTFS5C454NLTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5C454NL, 1500 / Tape & Reel WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
NVTFS5C454NLWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5C454NL, 1500 / Tape & Reel. Pb-Free, Wettable Flanks WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS5C454NLTAG  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2
85
55
-
6.9
4
5.5
18
1600
WDFN-8 / u8FL
NVTFS5C454NLWFTAG  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2
85
55
-
6.9
4
5.5
18
1600
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.