NVMFS5C680NL: Power MOSFET,N-Channel, 60 V, 21 A, 27.5 mΩ
|
|
»View Material Composition
» Product Change Notification |
Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Simulation Models (3) | Evaluation Board Documents (12) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NVMFS5C680NLT1G | Active |
|
NVMFS5C680NL | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | Contact Sales Office
|
||||||||
NVMFS5C680NLWFT1G | Active |
|
NVMFS5C680NL | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS5C680NLT1G
Pb
A
H
P
Active
N-Channel
Single
60
20
2.2
21
24
-
43
27.5
2.9
5.8
330
SO-8FL / DFN-5
NVMFS5C680NLWFT1G
Pb
A
H
P
Active
N-Channel
Single
60
20
2.2
21
24
-
43
27.5
2.9
5.8
330
SO-8FL / DFN-5
Case Outlines
488AA
Support |