feedback
Rate this webpage
Need
Support?

NVMFS5C468N: Single N-Channel Power MOSFET 40V, 35A, 12mΩ

Datasheet: MOSFET — Power, Single N-Channel 40 V, 12 mΩ, 35 A
Rev. 0 (135kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5 x 6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Qg and Capacitance
 
  • Minimize Driver Losses
  • Wettable Flank Option
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Automotive Qualified
  • RoHS Compliant
   
Applications   End Products
  • Reverse Battery protection
  • Power Switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching Power Supplies
 
  • Solenoid Driver – ABS, Fuel Injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30105G1EVB Active
Pb-free
VCSEL Drv + Buck PWM CTLR
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS5C468NT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C468N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C468NWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C468N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 18,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS5C468NT1G  
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
3.5
35
28
12
7.9
420
SO-8FL / DFN-5
NVMFS5C468NWFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
3.5
35
28
12
7.9
420
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.