feedback
Rate this webpage
Need
Support?

NVMFS5C460NL: Single N-Channel Power MOSFET 40V, 78A, 4.5mΩ

Datasheet: MOSFET — Power, Single N-Channel 40 V, 4.5 mΩ, 78 A
Rev. 6 (134kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • Wettable Flank Option
 
  • Enhanced Optical
  • AEC−Q101 Qualified
 
  • Automotive qualified
  • RoHS Compliant
   
Applications   End Products
  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS5C460NLAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C460NLT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NVMFS5C460NLT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
NVMFS5C460NLWFAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C460NLWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C460NLWFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C460NL, Power MOSFET 40V 78A 4.5mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS5C460NLAFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2
78
50
7.2
4.5
11
23
1300
SO-8FL / DFN-5
NVMFS5C460NLWFAFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2
78
50
7.2
4.5
11
23
1300
SO-8FL / DFN-5
NVMFS5C460NLWFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2
78
50
7.2
4.5
11
23
1300
SO-8FL / DFN-5
Case Outlines
488AA   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Automotive ADAS Preregulator | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.