feedback
Rate this webpage
Need
Support?

NVMFD5C680NL: Dual N−Channel Power MOSFET 60V, 26A, 28mΩ

Datasheet: MOSFET — Power, Dual N-Channel 60 V, 28 mΩ, 26 A
Rev. 2 (271kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low rDS(on)
 
  • Minimize Conduction Loss
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • NVMFD5C680NLWF − Wettable Flank Option for Enhanced Optical Inspection
   
  • AEC−Q101 Qualified and PPAP Capable
   
  • RoHS Compliant
   
Applications   End Products
  • Automotive
  • Reverser battery protection
  • Switching Power Supplies
  • Power Switches - High Side Driver, Low Side Driver, H-Bridges
 
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFD5C680NLT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFD5C680NL SO-8FL Dual / DFN-8 506BT 1 260 Tape and Reel 1500 Contact Sales Office
NVMFD5C680NLWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFD5C680NL SO-8FL Dual / DFN-8 506BT 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFD5C680NLT1G  
Pb
A
H
P
 Active   
N-Channel
Dual
60
±20
2.2
19
19
-
Q1=Q2=41
Q1=Q2=28
11.5
5
350
SO-8FL Dual / DFN-8
NVMFD5C680NLWFT1G  
Pb
A
H
P
 Active   
N-Channel
Dual
60
±20
2.2
19
19
-
Q1=Q2=41
Q1=Q2=28
11.5
5
350
SO-8FL Dual / DFN-8
Case Outlines
506BT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.