feedback
Rate this webpage
Need
Support?

NVMFD5C478NL: Dual N-Channel Power MOSFET 40 V, 29 A, 14.5 mΩ

Datasheet: MOSFET — Power, Dual N-Channel 40 V, 14.5 mΩ, 29 A
Rev. 1 (140kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low on resistance
 
  • Minimal conduction losses
  • High current capability
 
  • Robust load performance
  • 100% avalanche tested
 
  • Safeguard against voltage overstress failures
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for automotive applications
  • NVMFD5C478NLWF − Wettable Flanks Product
 
  • Enhanced Optical Inspection
  • RoHS Compliant
   
Applications   End Products
  • Solenoid driver
  • Low side / high side driver
 
  • Automotive engine controllers
  • Antilock braking systems
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFD5C478NLT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFD5C478NL SO-8FL Dual / DFN-8 506BT 1 260 Tape and Reel 1500 Contact Sales Office
NVMFD5C478NLWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFD5C478NL SO-8FL Dual / DFN-8 506BT 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 7,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFD5C478NLT1G  
Pb
A
H
P
 Active   
N-Channel
Dual
40
20
2.2
29
23
-
25
14.5
-
8.1
420
SO-8FL Dual / DFN-8
NVMFD5C478NLWFT1G  
Pb
A
H
P
 Active   
N-Channel
Dual
40
20
2.2
29
23
-
25
14.5
-
8.1
420
SO-8FL Dual / DFN-8
Case Outlines
506BT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.