feedback
Rate this webpage
Need
Support?

NTTFS5116PL: Single P-Channel Power MOSFET -60V, -20A, 52mΩ

Datasheet: MOSFET — Power -60 V, -20 A, 52 mOhms;
Rev. 2 (124kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET
−60 V, −20 A, 52 mΩ
Features   Benefits
     
  • Low RDS(on)
 
  • Improvement in conduction losses
  • Fast Switching
 
  • Improvement in switching losses
  • RoHS Compliant
   
Applications
  • Load Switches
  • DC Motor Control
  • DC-DC Conversion
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS5116PLTAG Active
Pb-free
Halide free
NTTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.288
NTTFS5116PLTWG Active
Pb-free
Halide free
NTTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.288
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS5116PLTAG  
 $0.288 
Pb
H
 Active   
P-Channel
Single
-60
20
3
-20
40
-
72
52
8.4
25
1258
WDFN-8 / u8FL
NTTFS5116PLTWG  
 $0.288 
Pb
H
 Active   
P-Channel
Single
-60
20
3
-20
40
-
72
52
8.4
25
1258
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Featured Video
Strata LED Car Tail Lights by Will Abdeh Electronica 2020
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.