feedback
Rate this webpage
Need
Support?

NTTFS4H07N: Single N−Channel Power MOSFET 25V, 66A, 4.8mΩ

Datasheet: MOSFET — Power, Single, N-Channel, μ8-FL 25 V, 66 A
Rev. 3 (139kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET
25V, 66A, Single N−Channel, µ8FL
Features
 
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant
Applications   End Products
  • High Performance DC-DC Converters
  • Point of Load
  • System Voltage Rails
 
  • Netcom, Telecom
  • Server
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS4H07NTAG Active
Pb-free
Halide free
NTTFS4H07N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.6667
NTTFS4H07NTWG Lifetime
Pb-free
Halide free
NTTFS4H07N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.6667
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4H07NTAG  
 $0.6667 
Pb
H
 Active   
N-Channel
Single
25
20
2.1
66
33.8
-
7.1
4.8
8.2
5.7
771
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.