NTTFS4H05N: Single N−Channel Power MOSFET 25V, 94A, 3.3mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 25V 94A 3.3 mOhm Single N−Channel µ8FL
Features | |
---|---|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (1) |
Software (8) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (15) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709501A06GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
LC709511A02GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
LC709511A05GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
STR-SMARTLIBGAUGE-GEVK | Active |
|
LC709204F Smart LiB Gauge Automatic Support Kit |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTTFS4H05NTAG | Active |
|
NTTFS4H05N | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 1500 | $0.5637
|
||||||||
NTTFS4H05NTWG | Active |
|
NTTFS4H05N | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 5000 | $0.5637
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4H05NTAG
$0.5637
Pb
A
H
P
Active
N-Channel
Single
25
20
2.1
94
46.3
-
4.8
3.8
16
8.7
1205
WDFN-8 / u8FL
NTTFS4H05NTWG
$0.5637
Pb
A
H
P
Active
N-Channel
Single
25
20
2.1
94
46.3
-
4.8
3.8
16
8.7
1205
WDFN-8 / u8FL
Case Outlines
511AB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.