feedback
Rate this webpage
Need
Support?

NTTFS4985NF: Single N-Channel Power MOSFET 30V, 64A, 3.5mΩ

Datasheet: MOSFET — Power, Single, N-Channel, WDFN8 30 V, 64 A
Rev. 2 (137kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET
30 V, 64 A, Single N−Channel, WDFN8
Features
 
  • Integrated Schottky Diode
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
Applications
  • CPU Power Delivery
  • Synchronous Rectification for DC−DC Converters
  • Low Side Switching
  • Telecom Secondary Side Rectification
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS4985NFTAG Active
Pb-free
Halide free
NTTFS4985NF WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.5287
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4985NFTAG  
 $0.5287 
Pb
H
 Active   
N-Channel
Single
30
20
2.3
64
22.73
-
5.2
3.5
15
13.6
2075
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.