NTP5864N: Power MOSFET 60V, 63A, 12.4mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 60 V, 63 A, 12.4 mOhm
Features | |
---|---|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTP5864NG | Last Shipments |
|
NTP5864N, G | TO-220-3 | 221A-09 | NA | Tube | 50 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
221A-09
Support |