NTMFS5H409NL: Single N-Channel Power MOSFET 40V, 270A, 1.1mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 40V 270A 1.1 mΩ Single N-Channel
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS5H409NLT1G | Active |
|
NTMFS5H409NL, Power MOSFET 40V 270A 1.1 mOhm Single N?Channel SO-8FL Logic Level | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $1.4
|
||||||||
NTMFS5H409NLT3G | Active |
|
NTMFS5H409NL, Power MOSFET 40V 270A 1.1 mOhm Single N?Channel SO-8FL Logic Level | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $1.4
|
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5H409NLT1G
$1.4
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
270
140
-
1.6
1.1
-
89
5700
SO-8FL / DFN-5
NTMFS5H409NLT3G
$1.4
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
270
140
-
1.6
1.1
-
89
5700
SO-8FL / DFN-5
Case Outlines
488AA
Support |