NTMFS4C302N: Single N−Channel Logic Level Power MOSFET, 30 V, 230 A, 1.15 mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NTMFS4C302N is a Single N-Channel Power MOSFET with a small footprint that is perfect for compact designs.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (36) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-PWRNCP6922C-R0-GEVK | Active |
|
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC | ||
STR-PWRNCV330-R0-GEVK | Active |
|
Automotive Strata enabled Controlled Load Switch with Soft-Start | ||
STR-PWRNCV48920-R0-GEVK | Active |
|
Strata series NCV48920 Automotive charge pump buck boost converter | ||
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV6357-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV81599-R0-GEVK | Active |
|
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery | ||
STR-PWRNCV8163-R0-GEVK | Active |
|
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise | ||
STR-PWRNCV890430-R0-GEVK | Active |
|
Strata Series NCV890430 Automotive Buck Regulator | ||
STR-PWRNCV896530-R0-GEVK | Active |
|
Strata Series NCV896530 Automotive Dual Output Buck Converter. |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS4C302NT1G | Active |
|
NTMFS4C302N | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.5667
|
||||||||
NTMFS4C302NT3G |
Active ![]() |
|
NTMFS4C302N | SO-8FL / DFN-5 | 488AA | 1 | 260 | $0.5667
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4C302NT1G
$0.5667
Pb
A
H
P
Active
N-Channel
Single
30
20
2.2
230
96
-
1.7
1.15
37
82
5780
SO-8FL / DFN-5
NTMFS4C302NT3G
$0.5667
Pb
A
H
P
Active

N-Channel
Single
30
20
2.2
230
96
-
1.7
1.15
37
82
5780
SO-8FL / DFN-5
Case Outlines
488AA
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.