NTMFS4985NF: Single N-Channel Power MOSFET 30V, 65A, 3.4mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 30 V, 65 A, Single N−Channel, SO−8 FL
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (1) |
Application Notes (1) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (9) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ONS321A5VGEVB | Active |
|
5 Vgs MOSFET Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS4985NFT1G | Active |
|
NTMFS4985NF | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.56 | ||||||||
NTMFS4985NFT3G | Active |
|
NTMFS4985NF | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.32 |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 10,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4985NFT1G
$0.56
Pb
A
H
P
Active
N-Channel
Single
30
20
2.3
65
3.04
-
5
3.4
-
14.2
2100
SO-8FL / DFN-5
NTMFS4985NFT3G
$0.32
Pb
A
H
P
Active
N-Channel
Single
30
20
2.3
65
3.04
-
5
3.4
-
14.2
2100
SO-8FL / DFN-5
Case Outlines
488AA
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.