feedback
Rate this webpage
Need
Support?

NTMFS4935N: Single N-Channel Power MOSFET 30V, 93A, 3.2mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 93 A
Rev. 10 (129kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low rDS(on) to Minimize Conduction Loss
 
  • Improve System Efficiency
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • RoHS Compliant
   
Applications   End Products
  • CPU Power Delivery
  • DC−DC Converters
 
  • Notebook, Desktop, Server, Game Consoles, Point of Load and other Computing Products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4935NT1G Active
Pb-free
Halide free
NTMFS4935N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.3663
NTMFS4935NT3G Active
Pb-free
Halide free
NTMFS4935N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.3867
STMFS4935NT1G Active 
Pb-free
Halide free
NTMFS4935N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 10,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4935NT1G  
 $0.3663 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
93
107
-
4.2
3.2
15.9
49.4
3579
SO-8FL / DFN-5
NTMFS4935NT3G  
 $0.3867 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
93
107
-
4.2
3.2
15.9
49.4
3579
SO-8FL / DFN-5
STMFS4935NT1G  
Pb
H
 Active   
N-Channel
Single
30
20
2.2
93
107
-
4.2
3.2
15.9
49.4
3579
SO-8FL / DFN-5
Case Outlines
488AA   
Packages
NTMFS4935N: Single N-Channel Power MOSFET 30V, 93A, 3.2mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.