feedback
Rate this webpage
Need
Support?

NTMFS4833NS: Power MOSFET, Single, N-Channel, 30 V, 156 A, SO-8FL

Datasheet: Power MOSFET 30 V, 156 A, Single N−Channel, SO−8 FL
Rev. 2 (141kB)
Product Overview
»View Material Composition
» Product Change Notification
Single N-Channel Power MOSFET, 30 V, 156 A
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • Accurate, Lossless Current Sensing
   
Applications
  • CPU Power Delivery
  • DCDC Converters
  • Low Side Switching
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4833NST1G Consult Sales Office
Pb-free
Halide free
NTMFS4833NS SO-8FL / DFN-8 506BQ 1 260 Tape and Reel 1500  
NTMFS4833NST3G Consult Sales Office
Pb-free
Halide free
NTMFS4833NS SO-8FL / DFN-8 506BQ 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
506BQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.