NTMFD4902NF: Dual N-Channel Power MOSFET with Integrated Schottky 30V
Dual N-Channel Power MOSFET with Integrated Schottky 30 V, High Side 18 A / Low Side 23 A, Dual N−Channel SO8FL
Features | |
---|---|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Data Sheets (1) |
Application Notes (2) | Package Drawings (1) |
Simulation Models (2) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
DUALASYMA5VGEVB | Active |
|
Single Phase Buck Converter Dual Asymmetrical AG Evaluation Board | ||
DUALASYMB12VGEVB | Active |
|
Single Phase Buck Converter Dual Asymmetrical BG Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFD4902NFT1G | Active |
|
NTMFD4902NF | SO-8FL Dual / DFN-8 | 506BX | 1 | 260 | Tape and Reel | 1500 | $0.4561
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFD4902NFT1G
$0.4561
Pb
A
H
P
Active
N-Channel
Dual
30
20
2.2
18.2
1.9
-
Q1: 10, Q2: 6.2
Q1: 6.5 , Q2: 4.1
20.8
9.7
Q1: 1150, Q2: 1590
SO-8FL Dual / DFN-8
Case Outlines
506BX
Support |