feedback
Rate this webpage
Need
Support?

NTLLD4901NF: Dual N-Channel Power MOSFET with Integrated Schottky 30V

Datasheet: MOSFET — Power, Dual, N-Channel with Integrated Schottky WDFN, (3 mm x 3 mm) 30 V, High Side 11 A / Low Side 13 A
Rev. 1 (161kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Dual N-Channel Power MOSFET with Integrated Schottky 30 V, High Side 11 A / Low Side 13 A, Dual N−Channel, WDFN (3 mm x 3 mm)
Features   Benefits
     
  • Co-Packaged Power Stage Solution
 
  • Minimizes Board Space
  • Low Side MOSFET with Integrated Schottky
   
  • Minimized Parasitic Inductances
   
  • Optimized Devices to Reduce Power Losses
   
  • RoHS Compliant
   
Applications   End Products
  • DC-DC Converters
  • System Voltage Rails
  • Point of Load
 
  • Desktop & Notebook Computers
  • Graphics Cards
  • Netcom/Telecom Equipment
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
DUALASYMA5VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical AG Evaluation Board
DUALASYMB12VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical BG Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTLLD4901NFTWG Active
Pb-free
Halide free
NTLLD4901NF WDFN-8 511BP 1 260 Tape and Reel 3000 $0.48
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTLLD4901NFTWG  
 $0.48 
Pb
H
 Active   
N-Channel
with Schottky
30
20
2.2
7.1
1.82
-
Q1: 25, Q2: 20
Q1: 17.4, Q2: 13.3
10.4
5.5
Q1: 606, Q2: 660
WDFN-8
Case Outlines
511BP   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.