feedback
Rate this webpage
Need
Support?

NTHS4101P: Single P-Channel ChipFET™ Power MOSFET -20V -6.7A 34mΩ

Datasheet: MOSFET — Power, P-Channel, ChipFET -20 V, 6.7 A
Rev. 4 (118kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET -20 V, -6.7 A, Single P-Channel ChipFET™
Features
 
  • Offers an Ultra Low RDS(on) Solution in the ChipFet™ Package
  • Miniature ChipFet™ Package with 40 % Smaller Footprint than TSOP-6, makes it an ideal device for Applications where board space is at a premium.
  • Low Profile (< 1.1 mm) allows it to fit easily into extremely thin environments such as Portable Electronics.
  • Designed to Provide Low RDS(on) at Gate Voltage ( as low as 1.8V). The Operating Voltage used in many Logic ICs in Portable Electronics.
  • Simplifies Circuit Design since Additional Boost Circuits for Gate Voltages are not required.
  • Operated at Standard Logic Level Gate Drive, Facilitating Future Migrations to Lower Levels using the same Basic Topology.
Applications   End Products
  • Optimized for Battery and Load Management Applications in Portable Equipment and other Portable Applciations
  • Charge Control in Battery Chargers
  • Buck and Boost Converters
 
  • MP3 Players
  • Cell Phones
  • Digital Cameras
  • PDAs
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTHS4101PT1G Active
Pb-free
Halide free
NTHS4101P ChipFET-8 1206A-03 1 260 Tape and Reel 3000 $0.3463
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTHS4101PT1G  
 $0.3463 
Pb
H
 Active   
P-Channel
Single
-20
8
1.5
4.8
1.3
30
21
-
-
25
2100
ChipFET-8
Case Outlines
1206A-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.