feedback
Rate this webpage
Need
Support?

NTGD4161P: Power MOSFET -30V -2.3A 160 mOhm Dual P-Channel TSOP6

Datasheet: Power MOSFET -30 V, -2.3 A, Dual P-Channel, TSOP-6
Rev. 1 (67.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET -30 V, -2.3 A, Dual P-Channel, TSOP-6
Features
 
  • Fast Switching Speed
  • Low Gate Charge
  • Low RDS(on)
  • Indpendently Connected Devices to Provide Design Flexibility
  • This is a Pb-Free Device
Applications
  • Load Switch
  • Battery Protection
  • Portable Devices Like PDAs, Cellular Phones and Hard Drives
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTGD4161PT1G Obsolete
Pb-free
Halide free
NTGD4161P TSOP-6 318G-02 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
318G-02   
Packages
NTGD4161P: Power MOSFET -30V -2.3A 160 mOhm Dual P-Channel TSOP6
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.