feedback
Rate this webpage
Need
Support?

NTD6416AN: Single N-Channel Power MOSFET 100V, 17A, 81mΩ

Datasheet: MOSFET — Power, N-Channel 100 V, 17 A, 81 mΩ
Rev. 4 (126kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Single N-Channel 100 V Power MOSFET
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • High current capability
 
  • Robust load performance
  • 100% Avalanche tested
 
  • Voltage overstress safeguard
  • RoHS Compliant
   
Applications
  • Motor Control
  • UPS Inverter
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
D-LED-B-GEVK Active
Pb-free
Dual LED Ballast Shield Evaluation Board
NV78763RLA11GEVK Active
Pb-free
NCV78763 REFERENCE DESIGN LDM A Day Time Running Light (DRL)/ Position Light (PL) and Turn Indicator (TURN) Kit
FutureElectronics (2020-08-19) : 16
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD6416AN-1G Obsolete
Pb-free
Halide free
NTD6416AN DPAK INSERTION MOUNT 369 NA Tube 75  
NTD6416ANT4G Active
Pb-free
Halide free
NTD6416AN DPAK-3 369AA 1 260 Tape and Reel 2500 $0.3893
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD6416ANT4G  
 $0.3893 
Pb
H
 Active   
N-Channel
Single
100
20
4
17
71
-
-
81
-
20
620
DPAK-3
Case Outlines
369AA    369   
Previously Viewed Products
Clear List

Featured Video
Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.