feedback
Rate this webpage
Need
Support?

NTD6416ANL: Single N-Channel Logic Level Power MOSFET 100V, 19A, 74mΩ

Datasheet: MOSFET — Power, N-Channel 100 V, 19 A, 74 mΩ
Rev. 6 (131kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 100V 19A 74 mOhm Single N-Channel DPAK Logic Level
Features   Benefits
     
  • Low RDS(on)
 
  • Minimal conduction losses
  • High Current Capability
 
  • Robust load performance
  • 100% Avalanche Tested
 
  • Voltage overstress safeguard
  • RoHS Compliant
 
  • RoHS compliance
Applications
  • Motor Control
  • UPS Inverter
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD6416ANL-1G Obsolete
Pb-free
Halide free
NTD6416ANL DPAK INSERTION MOUNT 369 NA Tube 75  
NTD6416ANLT4G Active
Pb-free
Halide free
NTD6416ANL DPAK-3 369AA 1 260 Tape and Reel 2500 $0.3893
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD6416ANLT4G  
 $0.3893 
Pb
H
 Active   
N-Channel
Single
100
20
2.2
19
71
-
-
74
16.1
25
700
DPAK-3
Case Outlines
369AA    369   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.