feedback
Rate this webpage
Need
Support?

NTD6415ANL: Single N-Channel Logic Level Power MOSFET 100V, 23A, 56mΩ

Datasheet: MOSFET — Power, N-Channel, Logic Leve,l 100 V, 23 A, 56 mΩ
Rev. 6 (124kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Single N-Channel Power MOSFET 100 V, 23 A, 56 mΩ, Logic Level, DPAK
Features   Benefits
     
  • Low On Resistance
 
  • Minimal conduction losses
  • 100% Avalanche energy tested
 
  • Voltage overstress safeguard
  • RoHS Compliant
   
Applications   End Products
  • Direct Fuel Injection
  • Motor Drive
  • DC-DC Conversion
 
  • Motor
  • Power Supply
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD6415ANLT4G Active
Pb-free
Halide free
NTD6415ANL DPAK-3 369AA 1 260 Tape and Reel 2500 $0.4933
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD6415ANLT4G  
 $0.4933 
Pb
H
 Active   
N-Channel
Single
100
20
2
23
83
-
56
52
-
35
1024
DPAK-3
Case Outlines
369AA   
Packages
NTD6415ANL: Single N-Channel Logic Level Power MOSFET 100V, 23A, 56mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.