NTD60N02R: Power MOSFET 25V 62A 10.5 mOhm Single N-Channel DPAK
|
|
»View Material Composition
» Product Change Notification |
Power MOSFET 62 Amps, 25 Volts, N-channel, DPAK
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTD60N02R-1G |
Obsolete ![]() |
|
NTD60N02R | DPAK INSERTION MOUNT | 369 | NA | Tube | 75 | ||||||||||
NTD60N02RG |
Obsolete ![]() |
|
NTD60N02R | DPAK-3 | 369AA | 1 | 260 | Tube | 75 | |||||||||
NTD60N02RT4 | Obsolete |
|
NTD60N02R | DPAK-3 | 369AA | 1 | 235 | Tape and Reel | 2500 | |||||||||
NTD60N02RT4G |
Obsolete ![]() |
|
NTD60N02R | DPAK-3 | 369AA | 1 | 260 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Support |