feedback
Rate this webpage
Need
Support?

NTD5804N: Power MOSFET 40V 69A 8.5 mOhm Single N-Channel DPAK

Request
Datasheet
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
40 V, 69 A, Single N-Channel, DPAK, 8.5 mOhm RDS(on)
Features
 
  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • Pb-Free
  • Class D Amplifier
Applications
  • CCFL Backlight
  • DC Motor Control
  • Power Supply Secondary Side Synchronous Rectification
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD5804NT4G Last Shipments
Pb-free
Halide free
NTD5804N DPAK-3 369AA 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
369AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.