feedback
Rate this webpage
Need
Support?

NTD4970N: Single N-Channel Power MOSFET 30V 36A 11mΩ

Datasheet: MOSFET — Power, Single, N-Channel, DPAK/IPAK 30 V, 36 A
Rev. 1 (135kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET, 30 V, 36 A, Single N Channel, DPAK/IPAK
Features   Benefits
     
  • Optimized Gate Charge
 
  • Improve Signal Quality and Minimize Switching Losses
  • Low Capacitance
 
  • Minimize Driver Loss
  • Low RDS(on)
 
  • Improve Efficiency
  • RoHS Compliant
   
  • Three Package Variations for Design Flexibility
   
Applications   End Products
  • High Side Synchronous DC-DC Converters
 
  • PC and Game Console
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD4970N-1G Obsolete
Pb-free
Halide free
NTD4970N DPAK INSERTION MOUNT 369 1 260 Tube 75  
NTD4970N-35G Active
Pb-free
Halide free
NTD4970N IPAK-3 369AD 1 260 Tube 75 $0.322
NTD4970NT4G Obsolete
Pb-free
Halide free
NTD4970N DPAK-3 369AA 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD4970N-35G  
 $0.322 
Pb
H
 Active   
N-Channel
Single
30
20
2.5
36
24.6
-
21
11
-
15.8
774
IPAK-3
Case Outlines
369AA    369AD    369   
Packages
NTD4970N: Single N-Channel Power MOSFET 30V 36A 11mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.