NTD4969N: Single N-Channel Power MOSFET 30V, 41A, 9mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET, 30 V, 41 A, Single N Channel, DPAK/IPAK
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (3) |
Application Notes (1) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (9) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ONS321A5VGEVB | Active |
|
5 Vgs MOSFET Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTD4969N-1G | Obsolete |
|
NTD4969N | DPAK INSERTION MOUNT | 369 | 1 | 260 | Tube | 75 | |||||||||
NTD4969N-35G | Obsolete |
|
NTD4969N | IPAK-3 | 369AD | 1 | 260 | Tube | 75 | |||||||||
NTD4969NT4G | Last Shipments |
|
NTD4969N | DPAK-3 | 369AA | 1 | 260 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.