feedback
Rate this webpage
Need
Support?

NTD4906N: Power MOSFET 30V 54A 5.5 mOhm Single N-Channel DPAK

Datasheet: Power MOSFET, 30 V, 54 A, Single N-Channel, DPAK/IPAK
Rev. 5 (129080kB)
Product Overview
»View Material Composition
» Product Change Notification
Power MOSFET, Single N Channel 30V, 54A DPAK/IPAK
Features   Benefits
     
  • Low RDS(on) to Minimize Conduction Losses
 
  • Improve System Efficiency
  • Low Capacitance to Minimize Driver Losses
 
  • Improve Switching Performance
  • Optimized Gate Charge to Minimize Switching Losses
 
  • Improve Switching Performance
  • These are PbFree Devices
 
  • RoHs Compliance
Applications   End Products
  • CPU Power Delivery
  • DCDC Converters
 
  • Desktop, Game Console, others
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD4906N-1G Obsolete
Pb-free
Halide free
NTD4906N DPAK INSERTION MOUNT 369 1 260 Tube 75  
NTD4906N-35G Obsolete
Pb-free
Halide free
NTD4906N IPAK-3 369AD 1 260 Tube 75  
NTD4906NT4G Obsolete
Pb-free
Halide free
NTD4906N DPAK-3 369AA 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Case Outlines
369AA    369AD    369   
Packages
NTD4906N: Power MOSFET 30V 54A 5.5 mOhm Single N-Channel DPAK
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.