NTD4302: Single N-Channel Power MOSFET 30V, 18.5A, 10mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET
68 A, 30 V, N−Channel DPAK/IPAK
68 A, 30 V, N−Channel DPAK/IPAK
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTD4302 | Obsolete |
|
NTD4302 | DPAK-3 | 369AA | 1 | 235 | Tube | 75 | |||||||||
NTD4302-1G |
Obsolete ![]() |
|
NTD4302 | DPAK INSERTION MOUNT | 369 | NA | Tube | 75 | ||||||||||
NTD4302G |
Obsolete ![]() |
|
NTD4302 | DPAK-3 | 369AA | 1 | 260 | Tube | 75 | |||||||||
NTD4302T4 | Obsolete |
|
NTD4302 | DPAK-3 | 369AA | 1 | 235 | Tape and Reel | 2500 | |||||||||
NTD4302T4G | Active |
|
NTD4302 | DPAK-3 | 369AA | 1 | 260 | Tape and Reel | 2500 | $0.4835
|
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD4302T4G
$0.4835
Pb
A
H
P
Active
N-Channel
Single
30
20
3
68
2.7
-
13
10
20.5
55
2050
DPAK-3
Support |