feedback
Rate this webpage
Need
Support?

NDF05N50Z: Power MOSFET 500V 5A 1.5 Ohm Single N-Channel TO-220FP

Datasheet: Power MOSFET 500V 1.5 Ohm Single N-Channel
Rev. 8 (143kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 500V 1.5 Ohm Single N-Channel
Features   Benefits
     
  • Low ON Resistance
 
  • Improves efficiency
  • Low Gate Charge
 
  • Faster turn-on
  • ESD diode-protected gate
 
  • ESD resistance
  • 100% Avalanche Tested
   
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
   
  • 100% Rg Tested
   
Applications   End Products
  • LCD Panel Power
  • Adapter
 
  • SMPS
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NDF05N50ZG Obsolete
Pb-free
Halide free
NDF05N50Z TO-220-3 FullPak 221AH NA Tube 50  
NDF05N50ZH Obsolete
Pb-free
Halide free
NDF05N50Z, Optimized TO-220-3 FullPak 221AH NA Tube 50  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Case Outlines
221AH   
Packages
NDF05N50Z: Power MOSFET 500V 5A 1.5 Ohm Single N-Channel TO-220FP
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.