MCH3476: Single N-Channel Power MOSFET 20V, 2A, 125mΩ
|
|
»View Material Composition
» Product Change Notification |
MCH3476 is a Power MOSFET, 20V, 125mΩ, 2A, Single N-Channel for General-Purpose switching device applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MCH3476-TL-H | Active |
|
MCH3476 | SC-70FL / MCPH-3 | 419AQ | 1 | 260 | Tape and Reel | 3000 | $0.11
|
Market Leadtime (weeks) | : | 2 to 4 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
MCH3476-TL-H
$0.11
Pb
A
H
P
Active
N-Channel
Single
20
12
1.3
2
0.8
190
125
-
2.8
1.8
128
SC-70FL / MCPH-3
Case Outlines
419AQ
Support |