feedback
Rate this webpage
Need
Support?

MCH3375: Single P-Channel Power MOSFET, -30 V, 295 mΩ, -1.6 A

Datasheet: Power MOSFET, -30V, 295mOhm, -1.6A, Single P-Channel
Rev. 2 (443kB)
Product Overview
»View Material Composition
» Product Change Notification
MCH3375 is a Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel for General-Purpose Switching Device Application.
Features   Benefits
     
  • High speed switching and Low loss
 
  • Realize high efficiency of applications
  • Ultrasmall package MCPH3 (2.1mm x 2.0mm x 0.85mmt)
 
  • Small and slim applied set
  • Pb-Free, Halogen Free and RoHS Compliance
 
  • Environmental consideration
  • 4V drive
   
  • On-Resistance RDS(on)1 = 227 mΩ (typ.)
   
Applications   End Products
  • Load switch
 
  • Amusement machines
  • Digital still cameras
  • Inductive charger
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC709501A06GEVB Active
Pb-free
Power Bank Controller Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MCH3375-TL-H Lifetime
Pb-free
Halide free
MCH3375 SC-70FL / MCPH-3 419AQ 1 260 Tape and Reel 3000  
MCH3375-TL-W Active
Pb-free
Halide free
MCH3375 SC-70FL / MCPH-3 419AQ 1 260 Tape and Reel 3000 $0.0733
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
MCH3375-TL-W  
 $0.0733 
Pb
H
 Active   
P-Channel
Single
-30
20
2.6
-1.6
0.8
-
523
295
4.6
2.2
82
SC-70FL / MCPH-3
Case Outlines
419AQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.