feedback
Rate this webpage
Need
Support?

FW4604: Power MOSFET, 30V, -4.5A/6A, 65mΩ/39mΩ, Complementary Dual SOIC8

Datasheet: Power MOSFET 30V, 6A, 39mOhm, -30V, -4.5A, 65mOhm, Complementary Dual SOIC8
Rev. 2 (369kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
FW4604 is Power MOSFET, 30V, -4.5A/6A, 65mΩ/39mΩ, Complementary Dual SOIC8 for General-Purpose Switching Device Application.
Features   Benefits
     
  • Low capacitance
 
  • Ease of drive, faster turn-on/turn-off
  • 2chips in 1Package(PN complementary)
 
  • Reduced mounting area
  • ESD Diode - Protected Gate
 
  • ESD resistance
  • Pb-free,Halogen-free and RoHS Compliance
 
  • Environmental consideration
Applications   End Products
  • Motor Drive
 
  • Fan Motor
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FW4604-TL-2W Last Shipments
Pb-free
Halide free
FW4604 SOIC-8 751CR 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Case Outlines
751CR   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.