feedback
Rate this webpage
Need
Support?

FDN5618P: 60V P-Channel PowerTrench® MOSFET -1.25A, 170mΩ

Datasheet: 60V P-Channel Logic Level PowerTrench MOSFET
Rev. 3 (292kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This 60V P-Channel MOSFET uses a high voltage PowerTrench process. It has been optimized for power management applications.
Features
 
  • –1.25 A, –60 V
  • RDS(ON) = 0.200Ω @ VGS = –10 V
  • RDS(ON) = 0.230Ω @ VGS = –4.5 V
  • Fast Switching Speed
  • High Performance Trench Technology for Extremely Low rDS(on)
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDN5618P Active
Pb-free
Halide free
FDN5618P SOT-23-3 527AG 1 260 Tape and Reel 3000 $0.194
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDN5618P  
 $0.194 
Pb
H
 Active   
P-Channel
Single
-60
±20
-3
-1.25
0.5
-
230
170
-
8.6
430
SOT-23-3
Case Outlines
527AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.