feedback
Rate this webpage
Need
Support?

FDN337N: N-Channel Logic-Level Enhancement Mode Field Effect Transistor 30V, 2.2A, 65mΩ

Datasheet: N-Channel Logic Level Enhancement Mode Field Effect Transistor
Rev. 3 (336kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
SuperSOT™-3 N-Channel logic level enhancement mode power field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.
Features
 
  • 2.2 A, 30 V
     RDS(ON) = 0.065 Ω @ VGS = 4.5 V
     RDS(ON) = 0.082 Ω @ VGS = 2.5 V.
  • Industry standard outline SOT-23 surface mount package using proprietary SuperSOT™-3 design for superior thermal and electrical capabilities.
  • High density cell design for extremely low RDS(ON).
  • Exceptional on-resistance and maximum DC current capability.
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDN337N Active
Pb-free
Halide free
FDN337N SOT-23-3 527AG 1 260 Tape and Reel 3000 $0.13
FDN337N-F169 Obsolete
Pb-free
Halide free
FDN337N SOT-23-3 527AG 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDN337N  
 $0.13 
Pb
H
 Active   
N-Channel
Single
30
8
1
2.2
0.5
-
92
65
7
7
300
SOT-23-3
Case Outlines
527AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.