feedback
Rate this webpage
Need
Support?

FDMC7570S: N-Channel Power Trench® SyncFET™ 25V, 40A, 2mΩ

Datasheet: MOSFET — N-Channel, POWERTRENCH®, SyncFET™ 25 V, 40 A, 2 mΩ
Rev. 3 (230kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FDMC7570S has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance. This device has the added benefit of an efficient monolithic Schottky body diode.
Features
 
  • Max rDS(on) = 2 mΩ at VGS = 10 V, ID = 27 A
  • Max rDS(on) = 2.9 mΩ at VGS = 4.5 V, ID = 21.5 A
  • Advanced Package and Combination for low rDS(on) and high efficiency
  • SyncFET Schottky Body Diode
  • 100% UIL Tested
  • RoHS Compliant
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDMC7570S Active
Pb-free
Halide free
FDMC7570S PQFN-8 483AK 1 260 Tape and Reel 3000 $1.3834
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >100K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDMC7570S  
 $1.3834 
Pb
H
 Active   
N-Channel
Single
25
20
3
40
59
-
2.9
2
9.5
22
3315
PQFN-8
Case Outlines
483AK   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.