feedback
Rate this webpage
Need
Support?

FDG327N: N-Channel PowerTrench® MOSFET, 20V, 1.5 A, 90 mΩ

Datasheet: MOSFET – N-Channel, POWERTRENCH®, 20 V
Rev. 3 (209kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized use in small switching regulators, providing an extremely low RDS(ON) and gate charge (QG) in a small package.
Features
 
  • 1.5 A, 20 V
  • RDS(on) = 90 mΩ@ VGS = 4.5 V
  • RDS(on) = 100 mΩ @ VGS = 2.5 V
  • RDS(on) = 140 mΩ @ VGS = 1.8 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability.
Applications
  • This product is general usage and suitable for many different applications.
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDG327N Lifetime
Pb-free
Halide free
FDG327N SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 $0.3011
Market Leadtime (weeks) : Contact Factory
Case Outlines
419B-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.