feedback
Rate this webpage
Need
Support?

FCP190N65S3R0: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 17 A, 190 mΩ, TO-220

Datasheet: MOSFET – Power, N-Channel, SUPERFET III, Easy Drive, 650 V, 17 A, 190 mΩ
Rev. 4 (212kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
SUPERFET III MOSFET is ON Semiconductor’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.
Features   Benefits
     
  • 700 V @ TJ = 150 °C
 
  • Higher system reliability at low temperature operation
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 300 pF)
 
  • Low switching loss
  • Ultra Low Gate Charge (Typ. Qg = 33 nC)
 
  • Low switching loss
  • Optimized Capacitance
 
  • Lower peak Vds and lower Vgs oscillation
  • 100% Avalanche Tested
   
  • RoHS Compliant
   
  • Typ. RDS(on) = 159 mΩ
   
  • Internal Gate Resistance: 0.5Ω
   
Applications   End Products
  • Computing
  • Consummer
  • Industrial
 
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FCP190N65S3R0 Active
Pb-free
Halide free
FCP190N65S3R0 TO-220-3 340AT NA Tube 800 $0.6488
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FCP190N65S3R0  
 $0.6488 
Pb
H
 Active   
N-Channel
Single
650
±30
4.5
17
144
-
-
159
-
33
1350
TO-220-3
Case Outlines
340AT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.