feedback
Rate this webpage
Need
Support?

FCMT099N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 30 A, 99 mΩ, Power88

Datasheet: MOSFET — Power, N-Channel, SUPERFET III, Easy Drive, 650 V, 30 A, 99 mΩ
Rev. 5 (255kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
SUPERFET III MOSFET is ON Semiconductor's brand-new high voltage super-junction(SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SUPERFET III MOSFET is very suitable for the switching power applications such as server/telecom power, adapter and solar inverter applications. The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).
Features   Benefits
     
  • 700V @ TJ = 150C
 
  • Higher system reliability at low temperature operation
  • Leadless Ultra-thin SMD package
 
  • High power density
  • Kelvin contact
 
  • Low gate noise and switching loss
  • Ulta Low Gate Charge (Typ. Qg = 56 nC)
 
  • Low switching loss
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 500 pF)
 
  • Low switching loss
  • Optimized Capacitance
 
  • Lower peak Vds and lower Vgs oscillation
  • Typ. RDS(on) = 87mohm
   
  • 100% Avalanche Tested
   
  • RoHS Compliant
   
  • Moisture Sensitivity Level 1 guarantee
   
  • Internal Gate Resistance: 0.5 Ω
   
Applications   End Products
  • Telecommunication
  • Cloud system
  • Industrial
 
  • Telecom power
  • Server power
  • LED Lighting
  • Adapter
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FCMT099N65S3 Active
Pb-free
Halide free
FCMT099N65S3 PQFN-4 483AP 1 260 Tape and Reel 3000 $1.9072
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FCMT099N65S3  
 $1.9072 
Pb
H
 Active   
N-Channel
Single
650
30
4.5
30
227
-
-
99
-
56
2270
PQFN-4
Case Outlines
483AP   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.