feedback
Rate this webpage
Need
Support?

FCH023N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V , 75 A, 23 mΩ, TO-247

Datasheet: MOSFET – Power, N-Channel, SUPERFET® III, Easy Drive 650 V, 75 A, 23 mΩ
Rev. 6 (267kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
SUPERFET III MOSFET is ON Semiconductor’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.
Features   Benefits
     
  • 700 V @ TJ = 150°C
 
  • Higher system reliability at low temperature operation
  • Ultra Low Gate Charge (Typ. Qg = 222 nC)
 
  • Lower switching loss
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 1980 pF)
 
  • Lower switching loss
  • Typ. RDS(on) = 19.5 mΩ
   
  • 100% Avalanche Tested
   
  • RoHS Compliant
   
Applications   End Products
  • Telecommunication
  • Cloud sstem
  • Industrial
 
  • Telecom power
  • Server power
  • EV Charger
  • Solar / UPS
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FCH023N65S3-F155 Active
Pb-free
FCH023N65S3 TO-247-3 340CH NA Tube 450 $6.5378
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FCH023N65S3-F155  
 $6.5378 
Pb
 Active   
N-Channel
650
±30
4.5
75
595
-
-
23
-
222
7160
TO-247-3
Case Outlines
340CH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.