feedback
Rate this webpage
Need
Support?

EFC4621R: Dual N-Channel Power MOSFET, 24V, 9A, 18mΩ

Datasheet: N-Channel Power MOSFET, 24V, 9A 18mOhm Dual EFCP
Rev. 1 (309kB)
Product Overview
»View Material Composition
» Product Change Notification
EFC4621R is N-Channel Power MOSFET, 24V, 9A, 18mΩ Dual EFCP for Lithium-ion battery charging and discharging switch.
Features
 
  • 2.5V drive
  • Protection diode in
  • Common-drain type
  • 2KV ESD HBM
Applications
  • This product is general usage and suitable for many different applications
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
EFC4621R-TR Active
Pb-free
Halide free
EFC4621R XFLGA-4 614AA 1 260 Tape and Reel 5000 $0.1533
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
EFC4621R-TR  
 $0.1533 
Pb
H
 Active   
N-Channel
Dual Common Drain
24
12
1.3
9
1.6
Q1=Q2=30
Q1=Q2=18
-
13.4
29
-
XFLGA-4
Case Outlines
614AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.