CPH3350: P-Channel Power MOSFET, -20V, -3A, 83mΩ
|
|
»View Material Composition
» Product Change Notification |
CPH3350 is a P-Channel Power MOSFET, -20V, -3A, 83mΩ, Single CPH3 for General-Purpose Switching Device Applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CPH3350-TL-W | Active |
|
CPH3350 | CPH-3 | 318BA | 1 | 260 | Tape and Reel | 3000 | $0.1017 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
CPH3350-TL-W
$0.1017
Pb
A
H
P
Active
P-Channel
Single
-20
10
1.3
-3
1
124
83
-
-
4.6
375
CPH-3
Case Outlines
318BA
Support |